Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
2TMB0801 - Shaft dia 8mm, Lead 1mm
Bill of material
2TMB0801
MODEL
Model
2TMB0801
SD
Screw shaft outside diameter
8 mm
L
Screw shaft lead
1 mm
S
Stroke
150 mm
AG
Accuracy grade axial gap
Ct7
TP1
Travel per pulse 1
5 mm
RT
Reference thrust
75 N
MS
Motor size
42 mm
W
Weight
350 g
PW
Position of nut
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031